DATASHEETS
Danfoss Light Commercial Refrigeration Compressors
Product Select
Product Type:
Compressors
VSC & DC
Search Compressor:
Application:
Any
Low-Medium Back Pressure.
Low-Medium-High Back Pressure
Low Back Pressure
Medium Back Pressure
High-Medium Back Pressure
High Back Pressure
Low-Medium Back Pressure
Refrigerant:
Any
R134a
R22
R290
R404A
R600a
Voltage:
Any
<= 127 V
200 V - 240 V
> 240
Frequency:
Any
50 / 60 Hz.
50 Hz.
60 Hz.
Compressor Cooling:
Any
Fan cooled
Static
Static/Fan cooled
Compressor Status:
Any
Active
Phased-Out
Provisional
Unit settings
kCal/h, W
|
°C
|
Kg
|
cm
BTU/h
|
°F
|
lbs
|
in
BTU/h
|
°C
|
Kg
|
cm
Cooling capacity
kCal/h
Standard working conditions searched in ASHRAE
Working conditions
Standard
Particular
Evaporating temperature:
°C
Condensing temperature:
°C
Subcooling:
K
Superheating:
K
Suction temperature:
°C
Standard Conditions
CECOMAF
ASHRAE
HCB
CECOMAF
HCB
ASHRAE
LBP
LMBP
HMBP
HBP
LBP
LMBP
HMBP
HBP
MBP
VHBP
MBP
VHBP
701 compressors found: page 4 / 36
ASHRAE (*)
CECOMAF (*)
3D
Compressor
Status
Model
Displacement (cm³)
Refrigerant
Application
Compressor Cooling
Voltage/Frequency
Frequency (Hz)
Motor Type
Cooling (kCal/h)
COP (W/W)
Cooling (W)
COP (W/W)
Technical Data Sheet (*)
stp
MS34TG_T
34,42
R404A
HBP
F
200-220/230V 50/60Hz ~1
60
CSR
5.320
2,10
4.917
1,71
MS34TG_V
34,42
R404A
HBP
F
200-220/230V 50/60Hz ~1
50
CSR
4.550
2,30
4.205
1,89
MS34TG_V
34,42
R404A
HBP
F
200-220/230V 50/60Hz ~1
60
CSR
5.320
2,10
4.917
1,71
MST38RA_T
38,00
R404A
HBP
F
220-240V 50Hz ~1
50
CSR
5.005
2,30
4.625
1,89
MST38RA_V
38,00
R404A
HBP
F
220-240V 50Hz ~1
50
CSR
5.005
2,30
4.625
1,89
NPT14RA
14,32
R290
HBP
F
220-240V 50Hz ~1
50
CSR
1.776
2,69
1.709
2,26
NPT16RA
16,10
R290
HBP
F
220-240V 50Hz ~1
50
CSR
1.986
2,55
1.911
2,18
NPT18RA
18,00
R290
HBP
F
220-240V 50Hz ~1
50
CSR
2.099
2,41
2.036
2,05
NPY12RAa
12,10
R290
HBP
F
220-240V 50Hz ~1
50
CSIR
1.500
2,45
1.479
2,12
NPY12RAb
12,10
R290
HBP
F
220-240V 50Hz ~1
50
CSR
1.500
2,70
1.479
2,33
NST34RA_T
34,42
R290
HBP
F
220-240V 50Hz ~1
50
CSR
4.115
2,67
4.010
2,28
NST42RA
42,00
R290
HBP
F
220-240V 50Hz ~1
50
CSR
4.849
2,55
4.725
2,18
NUY80RAa
8,10
R290
HBP
F
220-240V 50Hz ~1
50
CSIR
980
2,69
958
2,29
NUY80RAb
8,10
R290
HBP
F
220-240V 50Hz ~1
50
CSR
980
2,71
958
2,30
NUY90RAa
8,90
R290
HBP
F
220-240V 50Hz ~1
50
CSIR
1.063
2,47
1.038
2,11
NUY90RAb
8,90
R290
HBP
F
220-240V 50Hz ~1
50
CSR
1.072
2,70
1.050
2,31
B35G0
3,50
R134a
HMBP
S
100V 50/60Hz ~1
60
RSIR
364
2,60
352
2,23
B35G0
3,50
R134a
HMBP
S
100V 50/60Hz ~1
50
RSIR
312
2,59
302
2,21
GL11TB
9,95
R134a
HMBP
F
220-240V 50Hz ~1
50
CSIR
840
2,23
817
1,92
GL45PB
4,56
R134a
HMBP
F
220-240V 50Hz ~1
50
RSIR
352
1,86
341
1,61
(*) Under standard conditions
« Previous
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
Next »
Made by Huayi
Loading data ...